For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
PN SF 90 - Swage nipple 90°
Bill of material
PN 76 SF 90 L 120
DES
Identifier
PN 76 SF 90 L 120
DN
Diameter DN
75 mm
S
Size
48
HS
Inch
3"
FS
Flange size
3"
D
Diameter D
101.60 mm
H
Length H
9.53 mm
L1
Length L1
240.0 mm
L2
Length L2
120.0 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.